Customised solutions


Filter

Products 198

Industrial Ethernet Switches

Ha-VIS eCon 2080GBT-A-K15

Art.No.: 24 80 006 0006
Unmanaged Full Gigabit Ethernet Nominal voltage: 24, 48 Total number of ports: 8 10/100/1000 Mbit/s (RJ45-Ports): 8 Operating temperature: -40 ... +70 °C
Han® S 200 FC CRT 50 mm² w. rubb. sleeve
Crimp contact

Han® S 200 FC CRT 50 mm² w. rubb. sleeve

Art.No.: 09 93 000 6264
Female contact, incl. rubber sleeve Rated current: ≤200 A Copper alloy Silver plated Conductor cross-section: 50 mm² AWG 1/0
Han® S 200 FC CRT 35 mm² w. rubb. sleeve
Crimp contact

Han® S 200 FC CRT 35 mm² w. rubb. sleeve

Art.No.: 09 93 000 6263
Female contact, incl. rubber sleeve Rated current: ≤200 A Copper alloy Silver plated Conductor cross-section: 35 mm² AWG 2
M12 SD A-cod 4/5 pol Ø6 mm female straig
Cable connector

M12 SD A-cod 4/5 pol Ø6 mm female straig

Art.No.: 21 03 821 2512
Straight Female A-coding Crimp termination Polyamide (PA) Contacts: 5, 4 Conductor cross-section: 0.13 ... 0.82 mm² Rated current: ‌4 A Zinc die-cast Screw locking Degree of protection: IP65 / IP67 mated condition
M12 SD A-kod 4/5 pol Ø 5,3mm female stra
Cable connector

M12 SD A-kod 4/5 pol Ø 5,3mm female stra

Art.No.: 21 03 821 2511
Straight Female A-coding Crimp termination Polyamide (PA) Contacts: 5, 4 Conductor cross-section: 0.13 ... 0.82 mm² Rated current: ‌4 A Zinc die-cast Screw locking Degree of protection: IP65 / IP67 mated condition
M12 SD A-cod 4/5 pol Ø6 male straight
Cable connector

M12 SD A-cod 4/5 pol Ø6 male straight

Art.No.: 21 03 821 1512
Straight Male A-coding Crimp termination Liquid crystal polymer (LCP) Contacts: 5 Conductor cross-section: 0.13 ... 0.82 mm² Rated current: ‌4 A Zinc die-cast Screw locking Degree of protection: IP65 / IP67 mated condition
M12 SD A-cod 4/5 pol Ø6 mm female angled
Cable connector

M12 SD A-cod 4/5 pol Ø6 mm female angled

Art.No.: 21 03 821 4512
Angled Female A-coding Crimp termination Polyamide (PA) Contacts: 5, 4 Conductor cross-section: 0.13 ... 0.82 mm² Rated current: ‌4 A Zinc die-cast Screw locking Degree of protection: IP65 / IP67 mated condition
M12 SD D-kod 4 pol Ø7,8 male straight
Cable connector

M12 SD D-kod 4 pol Ø7,8 male straight

Art.No.: 21 03 881 1412
Straight Male D-coding Crimp termination Liquid crystal polymer (LCP) Contacts: 4 Conductor cross-section: 0.13 ... 0.82 mm² Rated current: ‌4 A Zinc die-cast Screw locking Degree of protection: IP65 / IP67 mated condition
M12 SD D-kod 4 pol Ø6,6mm female straigh
Cable connector

M12 SD D-kod 4 pol Ø6,6mm female straigh

Art.No.: 21 03 881 2411
Straight Female D-coding Crimp termination Liquid crystal polymer (LCP) Contacts: 4 Conductor cross-section: 0.13 ... 0.82 mm² Rated current: ‌4 A Zinc die-cast Screw locking Degree of protection: IP65 / IP67 mated condition
M12 SD A-cod 4/5 pol Ø5,3 female angled
Cable connector

M12 SD A-cod 4/5 pol Ø5,3 female angled

Art.No.: 21 03 821 4511
Angled Female A-coding Crimp termination Polyamide (PA) Contacts: 5, 4 Conductor cross-section: 0.13 ... 0.82 mm² Rated current: ‌4 A Zinc die-cast Screw locking Degree of protection: IP65 / IP67 mated condition
M12 SD D-kod 4 pol Ø6,6mm male straight
Cable connector

M12 SD D-kod 4 pol Ø6,6mm male straight

Art.No.: 21 03 881 1411
Straight Male D-coding Crimp termination Liquid crystal polymer (LCP) Contacts: 4 Conductor cross-section: 0.13 ... 0.82 mm² Rated current: ‌4 A Zinc die-cast Screw locking Degree of protection: IP65 / IP67 mated condition
M12 SD D-cod 4 pol Ø6,6mm male angled
Cable connector

M12 SD D-cod 4 pol Ø6,6mm male angled

Art.No.: 21 03 881 3411
Angled Male D-coding Crimp termination Liquid crystal polymer (LCP) Contacts: 4 Conductor cross-section: 0.13 ... 0.82 mm² Rated current: ‌4 A Zinc die-cast Screw locking Degree of protection: IP65 / IP67 mated condition
M12 SD A-cod 4/5 pol Ø5.3 mm male straig
Cable connector

M12 SD A-cod 4/5 pol Ø5.3 mm male straig

Art.No.: 21 03 821 1511
Straight Male A-coding Crimp termination Liquid crystal polymer (LCP) Contacts: 5 Conductor cross-section: 0.13 ... 0.82 mm² Rated current: ‌4 A Zinc die-cast Screw locking Degree of protection: IP65 / IP67 mated condition
M12 SD A-cod 4/5 pol Ø6 mm male angled
Cable connector

M12 SD A-cod 4/5 pol Ø6 mm male angled

Art.No.: 21 03 821 3512
Angled Male A-coding Crimp termination Liquid crystal polymer (LCP) Contacts: 5 Conductor cross-section: 0.13 ... 0.82 mm² Rated current: ‌4 A Zinc die-cast Screw locking Degree of protection: IP65 / IP67 mated condition
M12 Slim Design D-kod 4 pol Ø7,8 fe str
Cable connector

M12 Slim Design D-kod 4 pol Ø7,8 fe str

Art.No.: 21 03 881 2412
Straight Female D-coding Crimp termination Liquid crystal polymer (LCP) Contacts: 4 Conductor cross-section: 0.13 ... 0.82 mm² Rated current: ‌4 A Zinc die-cast Screw locking Degree of protection: IP65 / IP67 mated condition
M12 SD A-cod 4/5 pol Ø5.3 mm male angled
Cable connector

M12 SD A-cod 4/5 pol Ø5.3 mm male angled

Art.No.: 21 03 821 3511
Angled Male A-coding Crimp termination Liquid crystal polymer (LCP) Contacts: 5 Conductor cross-section: 0.13 ... 0.82 mm² Rated current: ‌4 A Zinc die-cast Screw locking Degree of protection: IP65 / IP67 mated condition
M12 SD D-cod 4 pol Ø6,6mm female angled
Cable connector

M12 SD D-cod 4 pol Ø6,6mm female angled

Art.No.: 21 03 881 4411
Angled Female D-coding Crimp termination Liquid crystal polymer (LCP) Contacts: 4 Conductor cross-section: 0.13 ... 0.82 mm² Rated current: ‌4 A Zinc die-cast Screw locking Degree of protection: IP65 / IP67 mated condition
M12 A-cod 5-pol st/an m/f PVC Dnet 1.2m
Cable assemblies

M12 A-cod 5-pol st/an m/f PVC Dnet 1.2m

Art.No.: 21 35 515 4564 012
Pre-assembled on both sides Copper cable (round) Cable length: 1.2 m
M12 A-cod 5-pol an/st m/f PVC Dnet 0.7
Cable assemblies

M12 A-cod 5-pol an/st m/f PVC Dnet 0.7

Art.No.: 21 35 535 2564 007
Pre-assembled on both sides Copper cable (round) Cable length: 0.7 m
M12 A-cod 5-pol an/st m/m PVC Dnet 3m
Cable assemblies

M12 A-cod 5-pol an/st m/m PVC Dnet 3m

Art.No.: 21 35 515 3564 030
Pre-assembled on both sides Copper cable (round) Cable length: 3 m
20 (of 198)