M12 A-cod 5-pol st/an m/f PVC Dnet 1.2m
Image is for illustration purposes only. Please refer to product description.
Cable assemblies
M12 A-cod 5-pol st/an m/f PVC Dnet 1.2m
Article No.: 21 35 515 4564 012
Properties Overview
Product Details
Type of cable | Copper cable (round) |
---|---|
Connector 1 | M12 A-coding |
Male Straight | |
Connector 2 | M12 A-coding |
Female Angled | |
Specification | Pre-assembled on both sides |
Element | Cable assemblies |
Series | Circular connectors M12 |
Category | System cabling |
Features | Colour coding: blue/white (AWG 24) and black/red (AWG 22) |
Cable length | 1.2 m |
---|---|
Core structure | 1x 2x AWG 22/19 |
1x 2x AWG 24/19 | |
Number of cores | 5 |
Coding | A-coding |
Shielding | Fully shielded, 360° shielding contact |
Impedance | 120 Ω |
---|---|
Conductor resistance @ 20 °C | ≤85 Ω/km AWG 24 |
≤54 Ω/km AWG 22 | |
≤9.75 Ω/km Shielding | |
Transmission characteristics | DeviceNet |
Cable diameter | 6.9 mm ± 0.3 mm |
Colour (cable) | Grey |
---|---|
Material (cable) | PVC |
RoHS | compliant with exemption |
Material (shielding) | Aluminium |
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
ECHA SCIP number | non EU product |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Nickel |
eCl@ss | 27060311 Assembled sensor actuator-line |
---|---|
Net weight | 81 g |
Packaging size | 1 |
Country of origin | Mexico |
GTIN | 5713140265141 |
ETIM | EC002599 |
Previous
Next