Customised Hoods/Housings


Filter

Products 339

Han® 10 B TG HC LB X1XK
Hood

Han® 10 B TG HC LB X1XK

Art.No.: C6 20 000 0000 0156
Customised solutions Size: 10 B Single locking lever 2x M20 Material (hood/housing): Aluminium die-cast Uncoated Unpainted
Han® 10 B TG HC LB EK7Y
Hood

Han® 10 B TG HC LB EK7Y

Art.No.: C6 20 000 0000 0155
Customised solutions Size: 10 B Single locking lever 2x M20 Material (hood/housing): Aluminium die-cast Uncoated Unpainted
Han® 6 B TG HC LB 11BX
Hood

Han® 6 B TG HC LB 11BX

Art.No.: C6 20 000 0000 0153
Customised solutions Size: 6 B High construction Single locking lever 1x M20 1x M32 Material (hood/housing): Aluminium die-cast Uncoated Unpainted
Han® 16 B TG HC QB AERW
Hood

Han® 16 B TG HC QB AERW

Art.No.: C3 00 000 0000 0609
Customised solutions Size: 16 B High construction Double locking lever 5x M16 Material (hood/housing): Aluminium die-cast Powder-coated RAL 7037 (dust grey)
Han® 24 B TG HC QB YC75
Hood

Han® 24 B TG HC QB YC75

Art.No.: C3 00 000 0000 0605
Customised solutions Size: 24 B High construction Double locking lever 1x M20 2x M25 2x M32 Material (hood/housing): Aluminium die-cast Powder-coated RAL 7037 (dust grey)
Han® 10 B TG HC QB 8D12
Hood

Han® 10 B TG HC QB 8D12

Art.No.: C3 00 000 0000 0608
Customised solutions Size: 10 B High construction Double locking lever 1x M12 1x M16 1x M25 Material (hood/housing): Aluminium die-cast Powder-coated RAL 7037 (dust grey)
Han® 24 B TG HC QB RN90
Hood

Han® 24 B TG HC QB RN90

Art.No.: C6 20 000 0000 0144
Customised solutions Size: 24 B High construction Double locking lever 2x M25 Material (hood/housing): Aluminium die-cast Uncoated Unpainted
Han® 24 B TG HC QB 1ISK
Hood

Han® 24 B TG HC QB 1ISK

Art.No.: C3 00 000 0000 0644
Customised solutions Size: 24 B High construction Double locking lever 3x M32 Material (hood/housing): Aluminium die-cast Powder-coated RAL 7037 (dust grey)
Han® 24 B TG HC QB HE63
Hood

Han® 24 B TG HC QB HE63

Art.No.: C3 00 000 0000 0642
Customised solutions Size: 24 B High construction Double locking lever 5x M12 Material (hood/housing): Aluminium die-cast Powder-coated RAL 7037 (dust grey)
Han® 10 B TG HC QB 7ZSA
Hood

Han® 10 B TG HC QB 7ZSA

Art.No.: C3 00 000 0000 0640
Customised solutions Size: 10 B High construction Double locking lever 2x M12 1x M16 Material (hood/housing): Aluminium die-cast Powder-coated RAL 7037 (dust grey)
Han® 24 B TG HC LB I7YY
Hood

Han® 24 B TG HC LB I7YY

Art.No.: C3 00 000 0000 0718
Customised solutions Size: 24 B High construction Single locking lever 5x M16 Material (hood/housing): Aluminium die-cast Powder-coated RAL 7037 (dust grey)
Han® 16 B TG HC LB V7UA
Hood

Han® 16 B TG HC LB V7UA

Art.No.: C3 00 000 0000 0719
Customised solutions Size: 16 B High construction Single locking lever 1x M16 2x M20 Material (hood/housing): Aluminium die-cast Powder-coated RAL 7037 (dust grey)
Han® 6 B TG HC LB G155
Hood

Han® 6 B TG HC LB G155

Art.No.: C3 00 000 0000 0712
Customised solutions Size: 6 B High construction Single locking lever 3x M16 Material (hood/housing): Aluminium die-cast Powder-coated RAL 7037 (dust grey)
Han® 10 B TG HC LB DU5H
Hood

Han® 10 B TG HC LB DU5H

Art.No.: C3 00 000 0000 0211
Customised solutions Size: 10 B High construction Single locking lever 1x M20 1x M25 Material (hood/housing): Aluminium die-cast Powder-coated RAL 7037 (dust grey)
Han® 16 B TG HC QB 0QFD
Hood

Han® 16 B TG HC QB 0QFD

Art.No.: C6 20 000 0000 0149
Customised solutions Size: 16 B High construction Double locking lever 2x M25 Material (hood/housing): Aluminium die-cast Uncoated Unpainted
Han® 16 B TG HC QB 0KXR
Hood

Han® 16 B TG HC QB 0KXR

Art.No.: C6 20 000 0000 0143
Customised solutions Size: 16 B High construction Double locking lever 2x M25 Material (hood/housing): Aluminium die-cast Uncoated Unpainted
Han® 6 B TG HC LB LDZ4
Hood

Han® 6 B TG HC LB LDZ4

Art.No.: C3 00 000 0000 0697
Customised solutions Size: 6 B High construction Single locking lever 2x M20 Material (hood/housing): Aluminium die-cast Powder-coated RAL 7037 (dust grey)
Han® 16 B TG HC QB SXEV
Hood

Han® 16 B TG HC QB SXEV

Art.No.: C3 00 000 0000 0696
Customised solutions Size: 16 B High construction Double locking lever 3x M16 Material (hood/housing): Aluminium die-cast Powder-coated RAL 7037 (dust grey)
Han® 10 B TG HC QB OC0A
Hood

Han® 10 B TG HC QB OC0A

Art.No.: C3 00 000 0000 0695
Customised solutions Size: 10 B High construction Double locking lever 2x M16 1x M25 Material (hood/housing): Aluminium die-cast Powder-coated RAL 7037 (dust grey)
Han® 24 B TG HC QB GOV7
Hood

Han® 24 B TG HC QB GOV7

Art.No.: C3 00 000 0000 0691
Customised solutions Size: 24 B High construction Double locking lever 9x M16 Material (hood/housing): Aluminium die-cast Powder-coated RAL 7037 (dust grey)
20 (of 339)