Han® 6 B TG HC LB 11BX
Image is for illustration purposes only. Please refer to product description.
Hood
Han® 6 B TG HC LB 11BX
Article No.: C6 20 000 0000 0153
Properties Overview
Product Details
Series of hoods/housings | Han® EMC/B |
---|---|
Type of hood/housing | Hood |
Description of hood/housing | Customised solutions |
Type | High construction |
Category | Hoods/Housings |
Size | 6 B |
---|---|
Cable entry | 1x M20 |
1x M32 | |
Locking type | Single locking lever |
Field of application | Hoods/Housings for higher EMC requirements |
Limiting temperature | -40 ... +125 °C |
---|---|
-40 ... +200 °C With Han® High Temp components | |
Degree of protection acc. to IEC 60529 | IP65 |
Type rating acc. to UL 50 / UL 50E | 4 |
12 | |
Note on the limiting temperature | For use as a connector according to IEC 61984. |
UL / CSA | |
---|---|
Approvals | CE |
DNV GL |
Material (hood/housing) | Aluminium die-cast |
---|---|
Surface (hood/housing) | Uncoated |
Colour (hood/housing) | Unpainted |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
eCl@ss | 27440202 Shell for industrial connectors |
---|---|
Net weight | 124.2 g |
Packaging size | 1 |
Country of origin | Germany |
European customs tariff number | 85389099 |
GTIN | 5713140172241 |
ETIM | EC000437 |
Previous
Next