M12 A-cod 5-pol an/st m/m PVC Dnet 3m
Image is for illustration purposes only. Please refer to product description.
Cable assemblies
M12 A-cod 5-pol an/st m/m PVC Dnet 3m
Article No.: 21 35 515 3564 030
Properties Overview
Product Details
Type of cable | Copper cable (round) |
---|---|
Connector 1 | M12 A-coding |
Male Straight | |
Connector 2 | M12 A-coding |
Male Angled | |
Specification | Pre-assembled on both sides |
Element | Cable assemblies |
Series | Circular connectors M12 |
Category | System cabling |
Features | Colour coding: blue/white (AWG 24) and black/red (AWG 22) |
Cable length | 3 m |
---|---|
Core structure | 1x 2x AWG 22/19 |
1x 2x AWG 24/19 | |
Number of cores | 5 |
Coding | A-coding |
Shielding | Fully shielded, 360° shielding contact |
Impedance | 120 Ω |
---|---|
Conductor resistance @ 20 °C | ≤85 Ω/km AWG 24 |
≤54 Ω/km AWG 22 | |
≤9.75 Ω/km Shielding | |
Transmission characteristics | DeviceNet |
Cable diameter | 6.9 mm ± 0.3 mm |
Colour (cable) | Grey |
---|---|
Material (cable) | PVC |
Material (shielding) | Aluminium |
eCl@ss | 27060311 Assembled sensor actuator-line |
---|---|
Net weight | 184 g |
Packaging size | 1 |
Country of origin | Mexico |
GTIN | 5713140265226 |
ETIM | EC002599 |
Previous
Next