7/8 4pole+PE female straight overm unsh
Image is for illustration purposes only. Please refer to product description.
Cable connector
7/8 4pole+PE female straight overm unsh
Article No.: 21 34 CON 97P4 PE
Properties Overview
Product Details
Specification | Straight |
---|---|
Overmoulded | |
Element | Cable connector |
Series | Circular connectors 7/8" |
Category | Connectors |
Locking type | Screw locking |
---|---|
Termination method | Crimp termination |
Gender | Female |
Number of contacts | 5 |
Number of power contacts | 4 |
Number of special contacts | 1 |
Specification of special contacts | PE contact |
Limiting temperature | -25 ... +85 °C |
---|---|
Degree of protection acc. to IEC 60529 | IP68 |
Rated current | 12 A |
Rated voltage | 300 V |
Rated impulse voltage | 2.7 kV |
Pollution degree | 3 |
Mating cycles | ≥ 100 |
Insulation resistance | >108 Ω |
Rated current | @ 40 °C |
Overvoltage category | II |
Material (contacts) | Brass |
---|---|
Surface (contacts) | Au over Ni |
Material (insert) | Thermoplastic polyurethane (TPU) |
Material (overmoulding) | Thermoplastic polyurethane (TPU) |
Colour (overmoulding) | Black |
eCl@ss | 27440116 Circular connector (for field assembly) |
---|---|
Packaging size | 1 |
ETIM | EC002635 |
Previous
Next