(3x0,25mm²) PUR
Image is for illustration purposes only. Please refer to product description.
Copper cable (round)
(3x0,25mm²) PUR
Article No.: 21 34 CAB 0036
Properties Overview
Product Details
Type of cable | Copper cable (round) |
---|---|
Description of the cable | Halogen-free |
Flame retardant | |
Specification | Not assembled |
Element | Bulk cables |
Category | System cabling |
Printing on cable | Liff9YFC11Y 3x0,25mm² |
Core structure | 3x 0.25 mm² |
---|---|
Number of cores | 3 |
Shielding | Shielded |
Limiting temperature | -25 ... +80 °C |
---|---|
Rated voltage | 300 V |
Insulation resistance @ 20 °C | ≥ 1,000 MΩ x km |
Conductor resistance @ 20 °C | ≤78 Ω/km |
Test voltage U<sub>r.m.s.</sub> | 3 kV |
Cable diameter | 4.5 ... 4.9 mm |
Specifications | VDE 0472 |
---|---|
UL 20549 |
Colour (cable) | Black |
---|---|
Material (cable) | PUR (polyurethane) |
eCl@ss | 27061801 Data and communication cable (copper) |
---|---|
Packaging size | 1 |
Net weight | 30.5 g/m |
ETIM | EC003249 |
Previous
Next